Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.693 |
| A dimension MM | 43.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.550 |
| Backup hex size MM | 13.970 |
| Catalog Item | GH18887-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.0 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.105 |
| Hose cut off factor MM | 28.060 |
| Hose size | -4 |
| Inside diameter IN | 0.1250 |
| Inside diameter MM | 3.2000 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Carbon steel |
| Product width in | 0.640 |
| Product width mm | 16.256 |
| Thread size 1 | M12x1.5 |
