Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 78.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23053-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Construction Style | Crimp |
| Drop dimension IN | 0.877 |
| Drop dimension MM | 22.30 |
| End size 1 | -10 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.185 |
| Hose cut off factor MM | 55.500 |
| Hose size | -10 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | M22x1.5 |