Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.220 |
| A dimension MM | 132.588 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24149-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.330 |
| Hose cut off factor MM | 109.982 |
| Hose size | -10 |
| Inside diameter IN | 0.4400 |
| Inside diameter MM | 11.1760 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 5.717 |
| Product length mm | 145.200 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Series | A/C Crimp |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |