Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.706 |
| Angle shape | 70 Degree |
| Brand | Danfoss |
| Catalog Item | GH25260-4-5 |
| Construction Style | Crimp |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.6 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 15.000 |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.260 |
| Hose size | -5 |
| Inside diameter IN | 0.1900 |
| Inside diameter MM | 4.8260 |
| Thread size 1 | 1/2-24 UNS |