Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.564 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25551-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.0 |
| End size 1 | -5 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -5 |
| Inside diameter IN | 0.1900 |
| Inside diameter MM | 4.8260 |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 0.540 |
| Product width mm | 13.716 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |