Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.482 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25551-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.3 |
| End size 1 | -6 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -6 |
| Inside diameter IN | 0.2500 |
| Inside diameter MM | 6.3500 |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product material | Carbon steel |
| Product width in | 0.540 |
| Product width mm | 13.716 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |