Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 13.130 |
| A dimension MM | 333.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25676-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.320 |
| Drop dimension MM | 33.50 |
| End size 1 | -4 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 12.540 |
| Hose cut off factor MM | 318.500 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 13.130 |
| Product length mm | 333.500 |
| Product material | Carbon steel |
| Product width in | 0.460 |
| Product width mm | 11.684 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.870 |