Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 11.950 |
| A dimension MM | 303.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25676-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.910 |
| Drop dimension MM | 48.5 |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 11.460 |
| Hose cut off factor MM | 291.100 |
| Hose size | -6 |
| Inside diameter IN | 0.2500 |
| Inside diameter MM | 6.3500 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 11.949 |
| Product length mm | 303.500 |
| Product material | Carbon steel |
| Product width in | 0.540 |
| Product width mm | 13.716 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |