Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.740 |
| Angle shape | Straight |
| Backup hex size IN | 1.780 |
| Backup hex size MM | 45.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25749-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |