Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.990 |
| A dimension MM | 177.546 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25750-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.1 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.810 |
| Hose cut off factor MM | 147.574 |
| Hose size | -20 |
| Inside diameter IN | 1.0200 |
| Inside diameter MM | 25.9080 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 6.990 |
| Product length mm | 177.546 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |