Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.830 |
| A dimension MM | 97.282 |
| Angle shape | 66 Degree |
| Brand | Danfoss |
| Catalog Item | GH25833-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.0 |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.610 |
| Hose cut off factor MM | 66.294 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.5740 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 3.830 |
| Product length mm | 97.282 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |