Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| A dimension MM | 139.192 |
| Angle shape | 82 Degree |
| Brand | Danfoss |
| Catalog Item | GH25860-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.110 |
| Drop dimension MM | 53.60 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.260 |
| Hose cut off factor MM | 108.204 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 5.480 |
| Product length mm | 139.192 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |