Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.670 |
| A dimension MM | 93.218 |
| Angle shape | 80 Degree |
| Brand | Danfoss |
| Catalog Item | GH25917-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.160 |
| Drop dimension MM | 54.9 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.596 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6520 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.670 |
| Product length mm | 93.218 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |