Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.584 |
| Angle shape | 47 Degree |
| Backup hex size IN | 1.266 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26028-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.940 |
| Drop dimension MM | 49.3 |
| End connection hex size IN | 1.266 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.080 |
| Hose cut off factor MM | 78.232 |
| Hose size | -16 |
| Inside diameter IN | 0.8000 |
| Inside diameter MM | 20.3200 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Product width in | 1.330 |
| Product width mm | 33.782 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.220 |
| Tube OD 1 MM | 30.990 |