Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.670 |
| A dimension MM | 144.018 |
| Angle shape | 63 Degree |
| Brand | Danfoss |
| Catalog Item | GH26107-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.670 |
| Drop dimension MM | 42.4 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.360 |
| Hose cut off factor MM | 110.744 |
| Hose size | -8 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.1120 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 5.670 |
| Product length mm | 144.018 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.368 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |