Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.670 |
| A dimension MM | 118.618 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26258-8-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 45.0 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.560 |
| Hose cut off factor MM | 90.424 |
| Hose size | -5 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5880 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 4.670 |
| Product length mm | 118.618 |
| Product material | Carbon steel |
| Product width mm | 19.050 |
| Seal material | Nitrile (NBR) |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |