Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.122 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26316-12-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.8 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.086 |
| Hose size | -10 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |