Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| A dimension MM | 118.364 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26414-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.100 |
| Drop dimension MM | 53.3 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.560 |
| Hose cut off factor MM | 90.424 |
| Hose size | -12 |
| Inside diameter IN | 0.6100 |
| Inside diameter MM | 15.4940 |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 4.660 |
| Product length mm | 118.364 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |