Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.190 |
| A dimension MM | 157.226 |
| Angle shape | 125 Degree |
| Brand | Danfoss |
| Catalog Item | GH26430-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.3 |
| End connection hex size IN | 0.859 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.810 |
| Hose cut off factor MM | 147.574 |
| Hose size | -6 |
| Inside diameter IN | 0.2500 |
| Inside diameter MM | 6.3500 |
| Product height in | 1.470 |
| Product height mm | 37.338 |
| Product length in | 6.190 |
| Product length mm | 157.226 |
| Product material | Carbon steel |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |