Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.530 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | H20010-10-316-4 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | 316 Stainless steel |
| Product width in | 0.970 |
| Product width mm | 24.638 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |