Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.040 |
| A dimension MM | 26.416 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | H70000-10-304 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Passivate |
| Hose size | -10 |
| Inside diameter IN | 0.710 |
| Inside diameter MM | 18.034 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product material | 304 Stainless steel |
| Product width in | 1.010 |
| Product width mm | 25.654 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |