Socket, Fitting, Hi-PSI
H70000-16-304
ToolsH70000-16-304 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Finish plating | Passivate |
| Hose size | -16 |
| Inside diameter IN | 1.322 |
| Inside diameter MM | 33.579 |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |