Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.810 |
| A dimension MM | 20.570 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | H70000-4-304 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Passivate |
| Hose size | -4 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product material | 304 Stainless steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |