Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | H72008-8-316 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.075 |
| Hose cut off factor MM | 27.320 |
| Hose size | -8 |
| Inside diameter IN | 0.323 |
| Inside diameter MM | 8.200 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | 316 Stainless steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Everflex |