Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | H72012-12-316 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.854 |
| Hose cut off factor MM | 21.710 |
| Hose size | -12 |
| Inside diameter IN | 0.533 |
| Inside diameter MM | 13.530 |
| Product material | 316 Stainless steel |
| Sub brand | Everflex |