Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | H72016-16-316 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.894 |
| Hose cut off factor MM | 22.700 |
| Hose size | -16 |
| Inside diameter IN | 0.753 |
| Inside diameter MM | 19.120 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | 316 Stainless steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Sub brand | Everflex |