Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.200 |
| Angle shape | Straight |
| Catalog Item | H72020-20-316 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.955 |
| Hose cut off factor MM | 24.260 |
| Hose size | -20 |
| Inside diameter IN | 0.943 |
| Inside diameter MM | 23.950 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product material | 316 Stainless steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |