Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.406 |
| A dimension MM | 35.718 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NF4-5-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Swage |
| End size 1 | -4 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 0.781 |
| Hose cut off factor MM | 19.840 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.080 |
| Product material | 303 Stainless steel |
| Sub brand | Everflex |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040725 |
