Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.718 |
| A dimension MM | 43.656 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NJ-12-B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | SC SC-TW |
| Construction Style | Swage |
| End size 1 | -12 |
| Finish plating | None |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -12 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product height in | 0.966 |
| Product height mm | 24.536 |
| Product length in | 1.718 |
| Product length mm | 43.637 |
| Product material | Brass |
| Product width in | 0.966 |
| Product width mm | 24.536 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032430 |