Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.018 |
| A dimension MM | 51.257 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.400 |
| Brand | Danfoss |
| Catalog Item | NJIC-10-S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Swage |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 54-67 lb-ft(73-91 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.295 |
| Hose cut off factor MM | 32.890 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.018 |
| Product length mm | 51.257 |
| Product material | 303 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Everflex |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330632 |
