Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.607 |
| A dimension MM | 66.230 |
| Angle shape | Straight |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.100 |
| Brand | Danfoss |
| Catalog Item | NJIC-16-C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Swage |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.506 |
| Hose cut off factor MM | 38.252 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.607 |
| Product length mm | 66.218 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330809 |
