Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.099 |
| A dimension MM | 78.720 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.500 |
| Brand | Danfoss |
| Catalog Item | NJIC-20-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Swage |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 125-135 lb-ft(170-183 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.099 |
| Product length mm | 78.715 |
| Product material | 303 Stainless steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330861 |
