Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.010 |
| A dimension MM | 25.654 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 10.900 |
| Brand | Danfoss |
| Catalog Item | NJIC-3-S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Swage |
| End connection hex size IN | 0.430 |
| End connection hex size MM | 10.900 |
| End connection torque | 8-9 lb-ft(12-13 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.853 |
| Hose cut off factor MM | 21.666 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.010 |
| Product length mm | 25.654 |
| Product material | 303 Stainless steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Everflex |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330687 |
