Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.657 |
| A dimension MM | 42.090 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.200 |
| Brand | Danfoss |
| Catalog Item | NJIC-5-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Swage |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.000 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.085 |
| Hose cut off factor MM | 27.559 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.080 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.657 |
| Product length mm | 42.088 |
| Product material | 303 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330793 |
