Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.706 |
| A dimension MM | 43.330 |
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Catalog Item | NJIC-6-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Swage |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.300 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.118 |
| Hose cut off factor MM | 28.397 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.706 |
| Product length mm | 43.332 |
| Product material | 303 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330588 |
