Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.133 |
| A dimension MM | 28.778 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | NJICSAE-4-B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Swage |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.898 |
| Hose cut off factor MM | 22.809 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.133 |
| Product length mm | 28.778 |
| Product material | Brass |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040855 |
