Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.212 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | NPT90-4-S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.04 |
| End connection hex size IN | 0.370 |
| End connection hex size MM | 10.000 |
| End size 1 | -4 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -4 |
| Inside diameter IN | 0.161 |
| Inside diameter MM | 4.089 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product material | 303 Stainless steel |
| Product width in | 0.460 |
| Product width mm | 11.684 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube OD 1 IN | 0.180 |
| Tube OD 1 MM | 4.570 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330885 |