Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.006 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NPTS-4-S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.370 |
| End connection hex size MM | 10.000 |
| End size 1 | -4 |
| Finish plating | None |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.460 |
| Product height mm | 11.684 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | 303 Stainless steel |
| Product width in | 0.460 |
| Product width mm | 11.684 |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube OD 1 IN | 0.180 |
| Tube OD 1 MM | 4.570 |