Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.165 |
| A dimension MM | 29.590 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NS-6-B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.523 |
| Hose cut off factor MM | 13.280 |
| Hose size | -6 |
| Inside diameter IN | 0.265 |
| Inside diameter MM | 6.730 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.165 |
| Product length mm | 29.591 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Sub brand | Everflex |