Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | S-1008-1 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |