Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | S-1104-1 |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030726 |
![Hose Fittings S-1110 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215751%2FID433457129831-0101_preview.jpg&w=1920&q=75)