Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | S-1104-2 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033086 |