Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | S-1305 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033215 |