Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.380 |
| A dimension MM | 60.452 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | SH17906-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.410 |
| Drop dimension MM | 35.81 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Hose size | -10 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.922 |
| Product height in | 1.910 |
| Product height mm | 48.514 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 5/8-14 |
| Tube OD 1 IN | 0.740 |
| Tube OD 1 MM | 18.800 |