Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.570 |
| A dimension MM | 39.878 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | SH17906-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -4 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product material | Carbon steel |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | G 1/4 |