Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.515 |
| A dimension MM | 38.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.018 |
| Brand | Danfoss |
| Catalog Item | SH17906-4-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 0.874 |
| Drop dimension MM | 22.20 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.023 |
| Hose cut off factor MM | 26.000 |
| Hose size | -5 |
| Inside diameter IN | 0.177 |
| Inside diameter MM | 4.500 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Sub brand | Everflex |
| Thread size 1 | G 1/4-19 |