Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.260 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | SH17909-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.266 |
| End connection hex size MM | 32.000 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.010 |
| Hose cut off factor MM | 25.654 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Teflon Crimp |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |