Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.059 |
| A dimension MM | 52.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | SH17909-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.173 |
| Hose cut off factor MM | 29.800 |
| Hose size | -16 |
| Inside diameter IN | 0.795 |
| Inside diameter MM | 20.200 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Sub brand | Everflex |
| Thread size 1 | G 1-11 |
