Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.476 |
| A dimension MM | 37.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.472 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | SH17909-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.500 |
| Hose size | -4 |
| Inside diameter IN | 0.125 |
| Inside diameter MM | 3.200 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.761 |
| Product length mm | 44.729 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Sub brand | Everflex |
| Thread size 1 | G 1/4-19 |
