Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.370 |
| A dimension MM | 34.798 |
| Angle shape | Straight |
| Backup hex size IN | 0.460 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | SH17909-4-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.370 |
| Product length mm | 34.798 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |